IESNA:LM-63-2002
[TEST]P1437707
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40256.5
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5607.1 5641.4 5321.0 4691.6 4336.9 4302.6 4325.5 4417.0 4600.1 4840.4 5103.6 5641.4 6820.0 8261.9 9898.2 11500.2 12736.1 13697.3 
14864.5 15654.1 16077.4 16123.2 15173.4 14280.9 13514.2 12072.4 9120.1 6190.7 4943.4 3249.8 1178.6 629.4 423.4 228.9 160.2 91.5 0.0 
5607.1 5652.9 5332.4 4714.5 4359.8 4314.0 4348.3 4439.9 4611.5 4874.7 5149.4 5652.9 6831.5 8319.1 10035.5 11534.6 12850.5 13971.9 
14978.9 15791.4 16317.7 16352.1 15310.8 14418.2 13582.9 12118.2 9291.7 6385.2 4943.4 3261.3 1178.6 652.3 434.8 240.3 160.2 91.5 0.0 
5607.1 5641.4 5355.3 4806.1 4417.0 4359.8 4394.1 4497.1 4680.2 4966.3 5286.7 5744.4 6751.4 8307.6 10001.2 11694.8 13251.0 14555.5 
15802.8 16912.8 17542.1 17759.6 17496.4 16317.7 15310.8 14166.5 11168.4 7518.1 5332.4 3627.4 1590.6 766.7 514.9 343.3 263.2 148.8 0.0 
5607.1 5652.9 5412.5 4920.5 4531.4 4485.7 4497.1 4611.5 4829.0 5149.4 5584.2 6122.0 6854.4 8239.0 9978.3 11889.3 13640.1 15162.0 
16603.8 17851.1 18732.2 19292.9 19384.5 19224.3 18480.5 17141.6 16134.7 14509.7 11660.4 7403.6 2963.7 1224.4 755.2 492.0 354.7 
171.6 0.0 
5607.1 5675.7 5492.6 5183.7 4771.7 4691.6 4737.4 4874.7 5126.5 5527.0 6064.8 6739.9 7483.7 8525.0 10012.6 11912.2 14040.6 15974.5 
17427.7 18697.9 19647.7 20288.5 20792.0 21306.9 21501.4 21112.4 20471.6 19430.2 16958.6 12026.6 6362.3 2437.4 1178.6 629.4 354.7 
171.6 0.0 
5607.1 5664.3 5572.8 5424.0 5172.2 5034.9 5126.5 5366.8 5664.3 6076.2 6705.6 7529.5 8502.2 9474.8 10722.1 12404.2 14429.6 16409.3 
18091.4 19029.7 19750.7 20494.4 21272.6 22291.0 23286.5 24053.2 24408.0 24556.7 22657.2 17279.0 10287.3 4188.1 1613.5 755.2 366.2 
160.2 0.0 
5607.1 5710.1 5675.7 5687.2 5687.2 5675.7 5767.3 6053.4 6476.7 7060.3 7781.3 8696.7 9772.3 11054.0 12518.7 14212.2 15608.3 16935.7 
18080.0 19098.4 20059.6 21020.8 22348.2 23767.2 24991.6 25414.9 24430.8 22519.9 20151.2 16432.2 10012.6 3913.5 1258.7 606.5 263.2 
80.1 0.0 
5607.1 5698.6 5744.4 5858.8 6041.9 6282.2 6659.8 7048.9 7575.3 8216.1 9062.9 10150.0 11420.1 12942.1 14624.2 16409.3 17851.1 18869.5 
19727.8 20654.6 21867.6 23240.8 24510.9 25380.6 24522.4 22702.9 20483.0 17610.8 13296.8 7689.7 3673.2 1876.7 1052.8 617.9 389.1 
137.3 0.0 
5607.1 5698.6 5813.1 6007.6 6305.1 6728.5 7289.2 7964.3 8776.8 9669.4 10722.1 11958.0 13399.8 15093.3 17015.8 18800.9 20219.8 21375.6 
22279.6 23526.8 25163.2 26753.8 27680.7 26959.8 25094.5 23046.2 20128.3 15333.6 9738.0 5057.8 2746.3 1556.3 1052.8 743.8 434.8 171.6 
0.0 
5607.1 5687.2 5801.6 6053.4 6396.6 6865.8 7483.7 8181.8 9097.2 10001.2 11122.6 12427.1 14052.0 15779.9 17851.1 19865.1 21650.2 23240.8 
24602.5 26250.3 28435.9 30186.7 30999.1 29992.2 27577.7 24247.8 19842.2 13857.5 7655.4 3902.1 2128.4 1327.4 892.6 606.5 377.6 194.5 
0.0 
5607.1 5641.4 5755.8 6019.0 6408.1 6911.6 7495.2 8307.6 9188.7 10161.4 11340.0 12667.4 14246.6 15963.0 17999.9 20093.9 21753.2 23195.0 
24316.4 25575.1 27165.7 28081.2 28001.1 26216.0 23160.7 19567.6 15390.9 10081.3 5401.1 2666.2 1613.5 1007.0 675.1 389.1 263.2 114.4 0.0 
5607.1 5630.0 5721.5 5950.4 6293.7 6751.4 7312.1 7987.2 8834.0 9669.4 10630.6 11729.1 12987.8 14429.6 16066.0 17885.4 19544.7 20803.4 
21821.8 22886.0 23915.9 24167.7 23469.6 21169.6 18183.0 14875.9 11408.7 7380.7 3890.6 2014.0 1293.1 835.3 492.0 251.7 160.2 80.1 0.0 
5607.1 5595.6 5652.9 5813.1 6076.2 6442.4 6877.3 7380.7 7941.5 8570.8 9211.6 9944.0 10836.5 11832.1 13067.9 14486.9 15596.8 16489.4 
16844.1 16901.3 16764.0 15665.5 13582.9 10355.9 7346.4 5275.2 3787.6 2448.8 1430.4 938.3 629.4 423.4 263.2 137.3 68.7 22.9 0.0 
5607.1 5527.0 5446.9 5435.4 5458.3 5538.4 5618.5 5664.3 5721.5 5675.7 5538.4 5321.0 5160.8 5149.4 5412.5 5767.3 5824.5 5275.2 4405.6 
3593.1 2746.3 2014.0 1579.1 1258.7 1018.4 823.9 640.8 480.6 354.7 263.2 194.5 137.3 91.5 45.8 11.4 11.4 0.0 
5607.1 5389.7 5149.4 4909.1 4680.2 4451.3 4153.8 3650.3 3009.5 2448.8 2208.5 2219.9 2368.7 2609.0 2792.1 2746.3 2345.8 1819.4 1350.3 1087.1 
961.2 892.6 801.0 686.6 560.7 469.2 377.6 331.8 286.1 251.7 206.0 171.6 114.4 45.8 11.4 0.0 0.0 
5607.1 5321.0 4897.6 4439.9 3982.2 3421.5 2666.2 1945.3 1647.8 1590.6 1579.1 1579.1 1602.0 1636.4 1544.8 1247.3 938.3 789.6 698.0 617.9 572.2 
526.4 480.6 434.8 400.5 377.6 343.3 263.2 194.5 148.8 91.5 57.2 22.9 11.4 0.0 0.0 0.0 
5607.1 5229.5 4657.3 4027.9 3318.5 2494.6 1727.9 1487.6 1430.4 1361.7 1304.5 1258.7 1213.0 1144.3 995.5 789.6 675.1 572.2 492.0 446.3 400.5 
377.6 343.3 331.8 297.5 263.2 228.9 194.5 148.8 103.0 80.1 45.8 22.9 0.0 0.0 0.0 0.0 
5607.1 5149.4 4417.0 3673.2 2803.5 1842.3 1499.0 1407.5 1338.8 1258.7 1178.6 1075.6 984.1 881.1 755.2 652.3 560.7 480.6 423.4 389.1 354.7 331.8 
309.0 286.1 263.2 240.3 206.0 160.2 137.3 114.4 80.1 45.8 11.4 0.0 0.0 0.0 0.0 
5607.1 5046.4 4279.7 3364.2 2357.3 1579.1 1441.8 1373.2 1293.1 1213.0 1110.0 984.1 869.7 755.2 652.3 572.2 503.5 434.8 400.5 366.2 331.8 309.0 286.1 
263.2 228.9 206.0 171.6 137.3 114.4 91.5 57.2 22.9 0.0 0.0 0.0 0.0 0.0 
5607.1 5023.5 4165.3 3204.0 2036.9 1510.5 1430.4 1361.7 1281.6 1190.1 1075.6 961.2 835.3 720.9 617.9 537.8 480.6 423.4 377.6 343.3 309.0 286.1 251.7 
228.9 206.0 160.2 125.9 114.4 91.5 68.7 34.3 11.4 0.0 0.0 0.0 0.0 0.0 
5607.1 5012.0 4108.0 3066.7 1888.1 1499.0 1418.9 1350.3 1281.6 1190.1 1064.2 938.3 812.5 709.5 617.9 549.3 492.0 446.3 389.1 343.3 297.5 274.6 240.3 
217.4 183.1 125.9 91.5 80.1 57.2 34.3 22.9 0.0 0.0 0.0 0.0 0.0 0.0 
5607.1 4966.3 4096.6 3078.2 1876.7 1487.6 1418.9 1350.3 1270.2 1178.6 1064.2 938.3 823.9 720.9 629.4 560.7 503.5 446.3 389.1 343.3 297.5 274.6 240.3 
217.4 183.1 125.9 91.5 68.7 57.2 34.3 11.4 0.0 0.0 0.0 0.0 0.0 0.0 
